知识搜索
下载文档 () / 20

657RT

Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Non-insulated, Steel, Threadless, 3"

常用规格

Product Name
Eaton Crouse-Hinds series raintight compression connector
Catalog Number
657RT
UPC
784564004437
Product Length/Depth
5.58 in
Product Height
4.14 in
Product Width
5.4 in
Product Weight
2.34 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Compression
Connector type
Straight
Insulator
Non-insulated
Trade size
3"
Thread
Threadless
Material
Steel
Special features
Raintight

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。