照片为代表
Download
Eaton Crouse-Hinds series CGB cable gland, Cable range min/max: 0.500-0.625", Non-armoured and tray cable, Non-armoured, Steel, General purpose, Sealing gasket and locknut, 1/2" NPT
Product Name |
Eaton Crouse-Hinds series CGB cable gland
|
Catalog Number |
CGB195 SG
|
UPC |
782274095318
|
Product Length/Depth |
2.02 in
|
Product Height |
1.23 in
|
Product Width |
1.23 in
|
Product Weight |
0.21 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
3R
4 |
Protection type |
General purpose
|
Cable type |
Non-armoured
Tray cable |
Gland type |
Non-armoured
|
Thread Size |
1/2"
|
Thread type |
NPT
|
Cable range (min/max) |
0.500-0.625"
|
Material |
Steel
|
Special features |
Sealing gasket and locknut
|