下载文档 () / 20

FWP-5A14F

Eaton Bussmann series FWP high speed fuse, 700 Vac (UL), 700 Vdc (UL), 690 Vac (IEC), 5A, 200 kAIC at 700 Vac, 50 kAIC at 700 Vdc, Non Indicating, High speed fuse, Ferrule end X ferrule end, Class aR, White, Ceramic

常用规格

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-5A14F
UPC
051712795913
Product Length/Depth
51 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
21.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

产品规格

Used with
Finger safe holders/blocks and striker
Amperage Rating
5 A
Accessories
  • CH14 Modular fuse holder
  • FW14-PCB
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Non Indicating
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
14 x 51 mm
Rated voltage AC
700 V
Rated voltage DC
800 V
Class
Class aR
Clearing (I2T)
11
Watt losses
1.5 W
Fuse shape
Cylindrical
Minimum melting
1.6 I2t (A2 sec)
Pre arc (I2T)
2
Color
White
Interrupt rating
200 kAIC
Connection
Ferrule end x ferrule end
Construction size
14 mm x 51 mm
Material
Ceramic
Packaging type
Standard
Quantity
10
Voltage rating
700 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-A14F
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。