知识搜索
下载文档 () / 20

GRF219

Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 1-3/8" inside depth, Copper-free aluminum, Surface mount, 4 hubs, 3 plugs, Blank back boss, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs
Catalog Number
GRF219
UPC
782274989365
Product Length/Depth
6.13 in
Product Height
4.56 in
Product Width
1.38 in
Product Weight
1.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Number of hubs
4
Number of plugs
3
Mounting method
Surface
Material
Copper-free aluminum
Inside depth
1-3/8"
Tap size
3/4"
Special features
Blank back boss

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。