Double nut receptacle, IP40, size 0, 7 male contacts; JBXEA0G07MPSDS
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXEA0G07MPSDS
|
Product Length/Depth |
18.2 mm
|
Product Height |
12 mm
|
Product Width |
12 mm
|
Product Weight |
5.24 g
|
Compliances |
UL 1977
|