Double nut receptacle, IP40, size 1, 6 female contacts; JBXEA1G06FCNDS
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXEA1G06FCNDS
|
Product Length/Depth |
20.2 mm
|
Product Height |
16 mm
|
Product Width |
16 mm
|
Product Weight |
10.4 g
|
Compliances |
UL 1977
|