下载文档 () / 20

JBXEA1G08FQSDS

Double nut receptacle, IP40, size 1, 8 female contacts; JBXEA1G08FQSDS

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA1G08FQSDS
Product Length/Depth
20.2 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
11.42 g
Compliances
UL 1977

导出产品规格