下载文档 () / 20

JBXEA2G001FSNDS

Double nut receptacle, IP40, size 2, 8 female contacts; JBXEA2G001FSNDS

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA2G001FSNDS
Product Length/Depth
22.2 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
17.72 g
Compliances
UL 1977

产品规格

Current rating
26 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
26 A UL
Test voltage
700 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact type
Solder Cup
Coupling type
Push-Pull
Degree of protection
IP40
Layout
1
Plating
Black Anodized
Shell material
Brass
Shell size
2
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Double Nut (Rear & Front)
Number Of Contacts
8
Nut material
Aluminium
Salt spray
96 hour

导出产品规格