下载文档 () / 20

JBXEA2G04MPSDS

Double nut receptacle, IP40, size 2, 4 male contacts; JBXEA2G04MPSDS

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA2G04MPSDS
Product Length/Depth
22.2 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
22.39 g
Compliances
UL 1977

产品规格

Current rating
15 A UL
Fitted with:
Shielding
Environmental conditions
RoHS
REACH
Test current
15 A UL
Test voltage
1000 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP40
Layout
4
Plating
Nickel Chrome
Shell material
Brass
Shell size
2
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Double Nut (Rear & Front)
Number Of Contacts
4
Nut material
Aluminium
Salt spray
48 hour

导出产品规格