下载文档 () / 20

JBXEA2G08MSNDS

Double nut receptacle, IP40, size 2, 8 male contacts; JBXEA2G08MSNDS

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA2G08MSNDS
Product Length/Depth
22.2 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
16.45 g
Compliances
UL 1977

导出产品规格