Double nut receptacle, IP40, size 2, 16 female contacts; JBXEA2G16FPSDS
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXEA2G16FPSDS
|
Product Length/Depth |
22.2 mm
|
Product Height |
20 mm
|
Product Width |
20 mm
|
Product Weight |
18.11 g
|
Compliances |
UL 1977
|