下载文档 () / 20

JBXEC2G05MCNDS

Double nut receptacle, IP68, size 2, 5 male contacts; JBXEC2G05MCNDS

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEC2G05MCNDS
Product Length/Depth
26.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
18.54 g
Compliances
UL 1977

导出产品规格