Protuding front mount receptacle, IP40, size 0, 4 female contacts; JBXED0G04FQNDSR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXED0G04FQNDSR
|
Product Length/Depth |
18.2 mm
|
Product Height |
10 mm
|
Product Width |
10 mm
|
Product Weight |
6.94 g
|
Compliances |
UL 1977
|