Rear mount receptacle, IP40, size 0, 5 female contacts; JBXEP0G05FQNDS
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXEP0G05FQNDS
|
Product Length/Depth |
14.5 mm
|
Product Height |
12 mm
|
Product Width |
12 mm
|
Product Weight |
6.25 g
|
Compliances |
UL 1977
|