下载文档 () / 20

JBXEP0G05MPSDS

Rear mount receptacle, IP40, size 0, 5 male contacts; JBXEP0G05MPSDS

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP0G05MPSDS
Product Length/Depth
14.5 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
5.48 g
Compliances
UL 1977

导出产品规格