下载文档 () / 20

JBXEP1G02MSSDS

Rear mount receptacle, IP40, size 1, 2 male contacts; JBXEP1G02MSSDS

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP1G02MSSDS
Product Length/Depth
16.5 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
10.72 g
Compliances
UL 1977

产品规格

Current rating
15 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
15 A UL
Test voltage
760 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact type
Solder Cup
Coupling type
Push-Pull
Degree of protection
IP40
Layout
2
Plating
Nickel Chrome
Shell material
Brass
Shell size
1
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Rear Mount Panel
Number Of Contacts
2
Nut material
Aluminium
Salt spray
48 hour

导出产品规格