下载文档 () / 20

JBXEP1G03MSNDS

Rear mount receptacle, IP40, size 1, 3 male contacts; JBXEP1G03MSNDS

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP1G03MSNDS
Product Length/Depth
16.5 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
11.05 g
Compliances
UL 1977

产品规格

Current rating
12 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
12 A UL
Test voltage
600 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact type
Solder Cup
Coupling type
Push-Pull
Degree of protection
IP40
Layout
3
Plating
Black Anodized
Shell material
Brass
Shell size
1
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Rear Mount Panel
Number Of Contacts
3
Nut material
Aluminium
Salt spray
96 hour

导出产品规格