Rear mount receptacle, IP40, size 1, 8 male contacts; JBXEP1G08MSNDS
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXEP1G08MSNDS
|
Product Length/Depth |
16.5 mm
|
Product Height |
16 mm
|
Product Width |
16 mm
|
Product Weight |
11.01 g
|
Compliances |
UL 1977
|