下载文档 () / 20

JBXEP1G10MSNDS

Rear mount receptacle, IP40, size 1, 10 male contacts; JBXEP1G10MSNDS

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP1G10MSNDS
Product Length/Depth
16.5 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
10.74 g
Compliances
UL 1977

导出产品规格