下载文档 () / 20

JBXEP1G12MSNDS

Rear mount receptacle, IP40, size 1, 12 male contacts; JBXEP1G12MSNDS

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP1G12MSNDS
Product Length/Depth
16.5 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
10.87 g
Compliances
UL 1977

导出产品规格