Rear mount receptacle, IP40, size 2, 9 male contacts; JBXEP2G002MSNDS
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXEP2G002MSNDS
|
Product Length/Depth |
18.5 mm
|
Product Height |
20 mm
|
Product Width |
20 mm
|
Product Weight |
18.76 g
|
Compliances |
UL 1977
|