下载文档 () / 20

JBXEP2G16MCNDS

Rear mount receptacle, IP40, size 2, 16 male contacts; JBXEP2G16MCNDS

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP2G16MCNDS
Product Length/Depth
18.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
18.44 g
Compliances
UL 1977

导出产品规格