Front mount receptacle, IP40, size 1, 4 female contacts; JBXER1G04FPNDSR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXER1G04FPNDSR
|
Product Length/Depth |
18.7 mm
|
Product Height |
14 mm
|
Product Width |
14 mm
|
Product Weight |
9.29 g
|
Compliances |
UL 1977
|