下载文档 () / 20

JBXER1G12FPNDSR

Front mount receptacle, IP40, size 1, 12 female contacts; JBXER1G12FPNDSR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER1G12FPNDSR
Product Length/Depth
18.7 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
9.29 g
Compliances
UL 1977

导出产品规格