PCB rear mount receptacle with pins, IP40, size 0, 4 female contacts; JBXEZ0G04FPSDSR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXEZ0G04FPSDSR
|
Product Length/Depth |
23 mm
|
Product Height |
10 mm
|
Product Width |
10 mm
|
Product Weight |
8.74 g
|
Compliances |
UL 1977
|