PCB rear mount receptacle with pins, IP40, size 1, 8 male contacts; JBXEZ1G08MPNDSR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXEZ1G08MPNDSR
|
Product Length/Depth |
25 mm
|
Product Height |
12 mm
|
Product Width |
12 mm
|
Product Weight |
12.75 g
|
Compliances |
UL 1977
|