Right angle plug, IP40, size 0, 2 male contacts, cable clamp backshell; JBXFC0G02MSSDSR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXFC0G02MSSDSR
|
Product Length/Depth |
30.5 mm
|
Product Height |
29.5 mm
|
Product Width |
10 mm
|
Product Weight |
13.65 g
|
Compliances |
UL 1977
|
Backshell angle |
90°
|
Backshell type |
Sealing Gland
|