下载文档 () / 20

JBXFC0G08MSNDSR

Right angle plug, IP40, size 0, 8 male contacts, cable clamp backshell; JBXFC0G08MSNDSR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFC0G08MSNDSR
Product Length/Depth
30.5 mm
Product Height
29.5 mm
Product Width
10 mm
Product Weight
13.81 g
Compliances
UL 1977

Product specifications

Backshell angle
90°
Backshell type
Sealing Gland

导出产品规格