Right angle plug, IP40, size 1, 2 female contacts, cable clamp protective boot; JBXFC1G02FCSDSMR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXFC1G02FCSDSMR
|
Product Length/Depth |
36.5 mm
|
Product Height |
33.5 mm
|
Product Width |
12 mm
|
Product Weight |
20.73 g
|
Compliances |
UL 1977
|
Backshell angle |
90°
|
Backshell type |
Sealing Gland With Optional Boot
|