下载文档 () / 20

JBXFC2G06MCNDSMR

Right angle plug, IP40, size 2, 6 male contacts, cable clamp protective boot; JBXFC2G06MCNDSMR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFC2G06MCNDSMR
Product Length/Depth
42.5 mm
Product Height
36.5 mm
Product Width
15 mm
Product Weight
33.91 g
Compliances
UL 1977

Product specifications

Backshell angle
90°
Backshell type
Sealing Gland With Optional Boot

导出产品规格