Straight plug, IP40, size 0, 2 male contacts, cable clamp backshell; JBXFD0G02MCNDSR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXFD0G02MCNDSR
|
Product Length/Depth |
39 mm
|
Product Height |
10 mm
|
Product Width |
10 mm
|
Product Weight |
9.67 g
|
Compliances |
UL 1977
|
Backshell angle |
Straight
|
Backshell type |
Sealing Gland
|