Straight plug no latch, IP40, size 1, 10 female contacts, cable clamp protective boot; JBXFF1G10FSNDSMR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXFF1G10FSNDSMR
|
Product Length/Depth |
68 mm
|
Product Height |
12 mm
|
Product Width |
12 mm
|
Product Weight |
19.22 g
|
Compliances |
UL 1977
|
Backshell angle |
Straight
|
Backshell type |
Sealing Gland With Optional Boot
|