下载文档 () / 20

JBXFF1G12FSSDSR

Straight plug no latch, IP40, size 1, 12 female contacts, cable clamp backshell; JBXFF1G12FSSDSR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFF1G12FSSDSR
Product Length/Depth
68 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
19.38 g
Compliances
UL 1977

产品规格

Current rating
2.5 A UL
Fitted with:
Shielding
Environmental conditions
RoHS
REACH
Test current
2.5 A UL
Test voltage
170 V UL
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector type
Plug
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact type
Solder Cup
Coupling type
Push-Pull - Breakaway, no latch
Degree of protection
IP40
Layout
12
Plating
Nickel Chrome
Plug type
Straight Plug
Shell material
Brass
Shell size
1
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Number Of Contacts
12
Salt spray
48 hour

导出产品规格