下载文档 () / 20

JBXFH0G02MCNDSMR

Straight plug, IP68, size 0, 2 male contacts, cable clamp for protective boot; JBXFH0G02MCNDSMR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFH0G02MCNDSMR
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
9.67 g
Compliances
UL 1977

产品规格

Current rating
10 A UL
Fitted with:
Shielding
Environmental conditions
RoHS
REACH
Test current
10 A UL
Test voltage
660 V UL
Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot
Connector accessory option
Delivered with connector
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP68
Layout
2
Plating
Black Anodized
Plug type
Straight Plug
Shell material
Brass
Shell size
0
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Number Of Contacts
2
Salt spray
96 hour

导出产品规格