Straight plug, IP68, size 2, 10 female contacts, cable clamp for protective boot; JBXFH2G003FSSDSMR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXFH2G003FSSDSMR
|
Product Length/Depth |
52 mm
|
Product Height |
16 mm
|
Product Width |
16 mm
|
Product Weight |
28.46 g
|
Compliances |
UL 1977
|
Current rating |
17 A UL
|
Fitted with: |
Shielding
|
Environmental conditions |
REACH
RoHS |
Test current |
17 A UL
|
Test voltage |
700 V UL
|
Backshell angle |
Straight
|
Backshell type |
Sealing Gland With Optional Boot
|
Connector accessory option |
Delivered with connector
|
Connector type |
Plug
|
Contact delivery |
Loaded
|
Contact gender |
Socket (Female)
|
Contact type |
Solder Cup
|
Coupling type |
Push-Pull
|
Degree of protection |
IP68
|
Layout |
3
|
Plating |
Nickel Chrome
|
Plug type |
Straight Plug
|
Shell material |
Brass
|
Shell size |
2
|
Mating cycles |
5000
|
Operating temperature - max |
125 °C
|
Operating temperature - min |
-40 °C
|
Number Of Contacts |
10
|
Salt spray |
48 hour
|