Right angle plug with lanyard, IP40, size 0, 2 male contacts, cable clamp protective boot; JBXFM0G02MSNDSMR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXFM0G02MSNDSMR
|
Product Length/Depth |
31 mm
|
Product Height |
28 mm
|
Product Width |
9.3 mm
|
Product Weight |
15.25 g
|
Compliances |
UL 1977
|
Current rating |
10 A UL
|
Fitted with: |
Shielding
|
Environmental conditions |
REACH
RoHS |
Test current |
10 A UL
|
Test voltage |
660 V UL
|
Backshell angle |
90°
|
Backshell type |
Sealing Gland With Optional Boot
|
Connector accessory option |
Delivered with connector
|
Connector type |
Plug
|
Contact delivery |
Loaded
|
Contact gender |
Pin (Male)
|
Contact type |
Solder Cup
|
Coupling type |
Push-Pull
|
Degree of protection |
IP40
|
Layout |
2
|
Plating |
Black Anodized
|
Plug type |
Right Angle Plug With Lanyard
|
Shell material |
Brass
|
Shell size |
0
|
Mating cycles |
5000
|
Operating temperature - max |
125 °C
|
Operating temperature - min |
-40 °C
|
Number Of Contacts |
2
|
Salt spray |
96 hour
|