Right angle plug with lanyard, IP40, size 0, 6 female contacts, cable clamp backshell; JBXFM0G06FSNDSR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXFM0G06FSNDSR
|
Product Length/Depth |
31 mm
|
Product Height |
28 mm
|
Product Width |
9.3 mm
|
Product Weight |
15.58 g
|
Compliances |
UL 1977
|
Backshell angle |
90°
|
Backshell type |
Sealing Gland
|