Straight plug with lanyard, IP40, size 0, 8 male contacts, cable clamp protective boot; JBXFN0G08MSNDSMR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXFN0G08MSNDSMR
|
Product Length/Depth |
39 mm
|
Product Height |
10 mm
|
Product Width |
10 mm
|
Product Weight |
11.21 g
|
Compliances |
UL 1977
|
Backshell angle |
Straight
|
Backshell type |
Sealing Gland With Optional Boot
|