下载文档 () / 20

JBXHD0G03MCNDSR

Protuding front mount receptacle, IP68, size 0, 3 male contacts; JBXHD0G03MCNDSR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHD0G03MCNDSR
Product Length/Depth
22 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
10.89 g
Compliances
UL 1977

导出产品规格