照片为代表
Download
Front mount extended receptacle, IP68, size 0, 8 female contacts; JBXHH0G08FSSDSR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXHH0G08FSSDSR
|
Product Length/Depth |
22.6 mm
|
Product Height |
14 mm
|
Product Width |
14 mm
|
Product Weight |
7.43 g
|
Compliances |
UL 1977
|