Front mount extended receptacle, IP68, size 2, 8 female contacts; JBXHH2G001FSNDSR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXHH2G001FSNDSR
|
Product Length/Depth |
29.5 mm
|
Product Height |
20 mm
|
Product Width |
20 mm
|
Product Weight |
19.82 g
|
Compliances |
UL 1977
|
Fitted with: |
Shielding
|
Environmental conditions |
REACH
RoHS |
Connector accessory option |
No backshell possibility
|
Connector type |
Receptacle
|
Contact delivery |
Loaded
|
Contact gender |
Socket (Female)
|
Contact type |
Solder Cup
|
Coupling type |
Push-Pull
|
Degree of protection |
IP68
|
Plating |
Black Anodized
|
Shell material |
Brass
|
Shell size |
2
|
Mating cycles |
5000
|
Operating temperature - max |
125 °C
|
Operating temperature - min |
-40 °C
|
Receptacle type |
Front Mount Panel
|
Nut material |
Aluminium
|
Salt spray |
96 hour
|