下载文档 () / 20

JBXPC2G001MSNDSR

In line cable receptacle, IP40, size 2, 8 male contacts, cable clamp backshell; JBXPC2G001MSNDSR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXPC2G001MSNDSR
Product Length/Depth
50 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
40.69 g
Compliances
UL 1977

产品规格

Current rating
26 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
26 A UL
Test voltage
700 V UL
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact type
Solder Cup
Coupling type
Push-Pull
Degree of protection
IP40
Layout
1
Plating
Black Anodized
Shell material
Brass
Shell size
2
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
8
Salt spray
96 hour

导出产品规格