Rear mount cable receptacle, IP40, size 2, 10 female contacts, cable clamp backshell; JBXSA2G10FCNDS
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXSA2G10FCNDS
|
Product Length/Depth |
50 mm
|
Product Height |
20 mm
|
Product Width |
20 mm
|
Product Weight |
31.11 g
|
Compliances |
UL 1977
|
Backshell angle |
Straight
|
Backshell type |
Sealing Gland
|