下载文档 () / 20

JBXSR1G04FSNDSMR

Front panel mount receptacle, IP40, size 1, 4 female contacts, cable clamp protective boot; JBXSR1G04FSNDSMR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSR1G04FSNDSMR
Product Length/Depth
42 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
17.7 g
Compliances
UL 1977

产品规格

Current rating
10 A UL
Fitted with:
Shielding
Environmental conditions
RoHS
REACH
Test current
10 A UL
Test voltage
900 V UL
Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot
Connector accessory option
Delivered with connector
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact type
Solder Cup
Coupling type
Push-Pull
Degree of protection
IP40
Layout
4
Plating
Black Anodized
Shell material
Brass
Shell size
1
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
4
Nut material
Aluminium
Salt spray
96 hour

导出产品规格