下载文档 () / 20

JBXSR1G04FSNDSR

Front mount cable receptacle, IP40, size 1, 4 female contacts, cable clamp backshell; JBXSR1G04FSNDSR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSR1G04FSNDSR
Product Length/Depth
42 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
17.7 g
Compliances
UL 1977

产品规格

Current rating
10 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
10 A UL
Test voltage
900 V UL
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact type
Solder Cup
Coupling type
Push-Pull
Degree of protection
IP40
Layout
4
Plating
Black Anodized
Shell material
Brass
Shell size
1
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
4
Nut material
Aluminium
Salt spray
96 hour

导出产品规格