下载文档 () / 20

JBXSR1G05MSSDSMR

Front panel mount receptacle, IP40, size 1, 5 male contacts, cable clamp protective boot; JBXSR1G05MSSDSMR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSR1G05MSSDSMR
Product Length/Depth
42 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
17.45 g
Compliances
UL 1977

产品规格

Current rating
9 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
9 A UL
Test voltage
660 V UL
Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot
Connector accessory option
Delivered with connector
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact type
Solder Cup
Coupling type
Push-Pull
Degree of protection
IP40
Layout
5
Plating
Nickel Chrome
Shell material
Brass
Shell size
1
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
5
Nut material
Aluminium
Salt spray
48 hour

导出产品规格