知识搜索
下载文档 () / 20

PV-350ANH3-B

Eaton Bussmann series Fuse-link, high speed, 350 A, DC 1000 V, NH3, gPV, UL PV, IEC, UL, dual indicator, bolted connection

常用规格

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-350ANH3-B
Product Length/Depth
150 mm
Product Height
71 mm
Product Width
71 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

电气额定值

Amperage Rating
350 A
Interrupt rating
50 kAIC
Voltage rating
1000 Vdc
Watt losses
45 W

详细物理参数

Color
White
Fuse type
PV-ANH3
Material
Ceramic body

导出产品规格