照片为代表
Download
Eaton Crouse-Hinds series Myers ground hub, Stainless steel, 3"
Product Name |
Eaton Crouse-Hinds series Myers ground hub
|
Catalog Number |
SST 8
|
UPC |
662277121965
|
Product Length/Depth |
4.5 in
|
Product Height |
4.5 in
|
Product Width |
2.5 in
|
Product Weight |
2.6 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class II, Division 1
Class II, Division 2 Class I, Division 2 Class I, Zone 1 Class III |
NEMA Rating |
3R
4 3 12 4X |
Trade size |
3"
|
Material |
Stainless steel
|