照片为代表
下载
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 4" #53 BTX 150#RF FLG'D SS, Cast, Stainless steel, 13.8 Bar, ANSI flange 4"
Product Name |
Eaton Model 53BTX Basket Strainer
|
Catalog Number |
ST053040BR22A
|
Product Length/Depth |
629 mm
|
Product Height |
549 mm
|
Product Width |
406 mm
|
Product Weight |
196 kg
|
Certifications |
CRN Stamp
ABS |
Configuration |
Duplex strainer
|
Manufacturing style |
Cast
|
Number of baskets |
2
|
Sealing material |
NBR
|
Design pressure - max |
13.8 bar
|
Connection type (inlet/outlet) |
ANSI flange
|
Material |
Stainless steel
|
Connection size (inlet/outlet) |
4"
|