知识搜索
下载文档 () / 20

TP7090

Eaton Crouse-Hinds series weatherproof outlet box, 30.5 cu in, Gray, 2" deep, Die cast aluminum, Two-gang, (3) 3/4" outlet holes

常用规格

Product Name
Eaton Crouse-Hinds series weatherproof outlet box
Catalog Number
TP7090
UPC
786189070903
Product Length/Depth
4.63 in
Product Height
4.56 in
Product Width
2.06 in
Product Weight
0.83 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Number of gangs
Two-gang
Depth
2"
Outlet holes
(3) 3/4 in
Capacity
30.5 cubic in
Color
Gray
Material
Die cast aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。